Generator models | RS60 | Cummins Inc.

RS60

Rated for kW kVA
Standby 60 75

Product Availability

North America
Cummins RS50 RS60 RS80 Home Generator

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

60 kW

75 kVA

Contact Sales or find a Location