Engines | B4.5 Euro VI | Cummins Inc.

B4.5 Euro VI

Power

150 - 210 hp 112 - 157 kW

Torque

480 - 626 lb-ft 651 - 849 N•m

Certification

Euro VI

Product Availability

Europe

Applications

Medium-duty Truck
Transit Bus
Euro Truck and Bus
B4.5 Euro Engine

Power in a compact package

With a highly compact envelope and low weight, the B4.5 achieves outstanding levels of power density to offer a significant installation advantage, together with an enhanced engine management system that seamlessly integrates into the vehicle controls. Perhaps no other four-cylinder engine has established such a reputation for unsurpassed durability in both truck and bus applications worldwide.

  • VGT® Turbo: Cummins Variable Geometry Turbocharger enables high torque from lower engine speeds to enhance vehicle driveability. 
  • Hybrid adapted: H versions of the B4.5 are specially configured for buses to integrate with hybrid drivelines, able to significantly reduce fuel consumption and CO2
  • HPCR:  Highly efficient High Pressure Common Rail fuel system realizes the full potential of the 4.5-litre engine to deliver rapid response on a highly fuel-efficient basis. 
  • Smart electronics: Provides easy access to engine diagnostics and trip data, together with telematics capability.
  • Low carbon fuel: Compatible with HVO renewable fuel and B20 biodiesel without engine modification.
  • DPF/SCR: Diesel Particulate Filter and Selective Catalytic Reduction exhaust aftertreatment is purpose-designed by Cummins as an engine-integrated emissions control system.
  • Global platform: Available in versions to meet all emission standards worldwide.
Specifications
Power

150-210 hp

112-157 kW

Torque

650-850 N•m

480-626 lb-ft



To access our complete brochure library, click here.
Efficiency
Performance

or