Engines | B6.7 Octane | Cummins Inc.

B6.7 Octane

The durability of diesel, the simplicity of gasoline

 

The Cummins B6.7 Octane is Cummins’ first gasoline-powered engine, built upon the dependable legacy of the B-platform to deliver the highest durability of any medium-duty gasoline engine on the market.

Power

200 - 300 hp 149 - 224 kW

Torque

600 - 660 lb-ft 813 - 895 N•m

Certification

EPA 2027

Product Availability

North America

Applications

School Bus
Vocational
Medium-duty Truck
B6.7 Octane

Engine highlights

Designed specifically with durability and reliability in mind, the B6.7 Octane possesses an unmatched combination of performance and drivability.

Diesel-like performance

Based on the legendary Cummins B6.7 platform, it’s built to perform like a diesel engine with up to 300 horsepower and 660 lb-ft of torque.

Serviceability

With low complexity air handling, no DEF required and no active regens, maintenance and operation are simplified.

Superior fuel economy

Up to 10% better fuel economy over other gasoline-powered engines depending on duty cycle.

Simplicity and easy refueling

It’s much like the daily driver you are already accustomed to and 87 octane gasoline means ability to refuel anywhere.

B6.7 Octane optional features

Jacobs Engine Brake
Jacobs Engine Brake® with hydraulic lash adjusters
  • The engine brake aids in slowing and controlling the vehicle without the use of the service brakes
  • This reduces service brake maintenance, shortens trip times and lowers total cost of ownership (TCO)
  • Hydraulic lash adjusters further reduce TCO as service intervals to adjust brake lash are no longer required
Air Compressor for B6.7
Air compressor
  • 16.7 CFM naturally aspirated compressor
  • Water cooled and gear driven
Specifications
Rated power 200 - 300 hp (149 - 224 kW)
Peak torque 600 - 660 lb-ft (813 - 895 Nm)
Rated speed 3200 rpm
Number of cylinders 6
Bore and stroke 107 mm x 124 mm
System weight (dry) 1,350 lbs (612 kg)
Engine weight (dry) 1,301 lbs (590 kg)
Aftertreatment weight 49 lbs (22 kg)


To access our complete brochure library, click here.
Ratings
Engine rating hp Peak torque lb-ft Peak torque speed Governed power Truck School bus Refuse Emergency vehicle
200 600 1800 3200  
220 600 1800 3200
260 600 1800 3200  
300 660 1800 3200
b67 octane engine

Innovation, technology and services

Cummins HELM™ platforms

Cummins HELM™ is our industry’s first series of engine platforms that allows customers to choose the fuel type that best suits their needs. The B series is a part of the innovation that continues to not only steer our company but also our industry in a brighter direction.

Efficiency
Performance

or