C Command Remote Options | Cummins Inc.

control panelControl Panel (CP)

The control panel (CP) is a soft button remote interface for engine control featuring start/stop and alarm acknowledgement. It also includes red alarm indication with buzzer and local and remote control indication. It is compatible with:

  • C Command (Basic, Elite and Elite Plus)
  • C Command HD (Basic and Elite Plus)
  • C Command PT Elite Plus

electronic displayElectronic Digital Display (ED-3)

The ED-3 reads all engine data from the ECM and displays information in text and graphics. It includes full text alarm indication, data trending, internal buzzer and external alarm contact, as well as fault code logging with text description and service tool connection port. The ED-3 is compatible with:

  • C Command (Basic, Elite and Elite Plus)
  • C Command HD (Basic and Elite Plus)
  • C Command PT Elite Plus
  • K Series engines with CENTRY

gauge instrument panelGauge Instrument Panel (GP)

The gauge instrument panel provides fault code readout through a mini-digital display in the tachometer. This option displays coolant temperature, engine oil pressure, system voltage, exhaust stack temperature and gear oil pressure (if applicable). The GP is compatible with C Command Basic, Elite and Elite Plus

remote control panelRemote Control Panel (RP)

This remote digital interface to engine control is an 8.4" configurable touch screen featuring superior visibility even in direct sunlight. The RP can simultaneously monitor and control up to eight engines, can support as many as three remote panels and may be complemented by an ED-3 in areas where only basic monitoring is required. The RP is compatible with:

  • C Command Elite and Elite Plus
  • C Command HD Elite Plus
  • C Command PT Elite Plus