Engines | CPAK QST30 | Cummins Inc.

CPAK QST30

Power

1050 hp 783 kW

Torque

3415 lb-ft 4630 N•m

Certification

Non-certified

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
cpak qst30 engine

Features & Benefits

  • Full authority electronic controls - Electronic control system provides engine control and monitoring for superior performance, fuel economy and diagnostics.
  • Bosch High Pressure fuel system - Delivers cleaner quieter operation.
  • Air cleaner - Dual heavy duty industrial air cleaners, with safety elements.
  • Baserail mounting - Heavy section base frame.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly, incorporating engine jacket water and after cooling. 
  • Exhaust - 90 deg elbows included.
Specifications
Non-certified engine Power Rating Rated Speed Peak Torque Piston Displacement
QST30

1050 hp
783 kW

2100 RPM 3415 lb-ft
4630 Nm
1861 cu in
30.5 L


To access our complete brochure library, click here.
Efficiency
Performance

or