Engines | F2.8 Euro VI | Cummins Inc.

F2.8 Euro VI

Power

129 - 174 hp 96 - 130 kW

Torque

236 - 331 lb-ft 320 - 449 N•m

Certification

Euro VI

Product Availability

Europe

Applications

Light Commercial Vehicle
Euro Truck and Bus
Motorcoach
F2.8 Euro VI Engine


Redefining compact power


The latest Euro VI Phase-E design evolution of the 2.8-litre F Series offers an ideal power capability for light trucks and smaller passenger vehicles, redefining the compact engine class by delivering exceptional levels of on-road performance and improved vehicle sociability. The upgraded F2.8 comes with significantly more torque, more fuel-efficiency and quieter, more refined operation while retaining all the high-strength credentials of the proven four-cylinder base platform used worldwide.
 

  • Smart Electronics: Uses the same electronic control module (ECM) as larger Cummins engines, giving faster processing, larger memory capacity and telematics capability.
  • NanoNet® filters: Fully synthetic media captures and retains particles far more effectively than standard oil and fuel filters.
  • Constant torque: Less gear shifting and instant response as peak torque is maintained as a plateau right across the key engine operating range.
  • Enviroguard:  Open crankcase ventilation filter system eliminates oil drips and aerosol emissions, requiring no maintenance.
  • EGR-free:  Meets stringent Euro VI emissions without the need for exhaust gas recirculation, reducing cooling demands and realizing more power potential.
  • Proven platform: Used worldwide in many types of vehicles the F Series has earned a reputation for durability.
Specifications
Power Truck/coach Bus

129-174 hp 

96-130 kW

148-154 hp

110-115kW

Torque

320-450 N•m

236-331 lb-ft



To access our complete brochure library, click here.
Efficiency
Performance

or