Engines | G855GCE and GTA855GCE Gas Compression Applications | Cummins Inc.

GTA855GCE and GTA855GCE Gas Compression Applications

Power

188 - 286 hp 140 - 213 kW

Torque

lb-ft 0 N•m

Certification

EPA SI NSPS 2011 Compliant Capable, EPA SI NSPS Compliant Capable

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Oil and Gas Engines
Gas Compression
Natural Gas Engines
gta855gce

The G855GCE and the GTA855GCE build from the success of the KTA19GCE, offering greater power and performance than ever before with all major components designed by Cummins to optimize performance. The block, crank, cam, lube pump, water pumps and gears are common with the Cummins NT diesel, with over 40 years of dependable service. The GTA855GCE model uses a Holset® Turbocharger, designed and manufactured by Cummins specifically for the engine, optimizing performance and reliability.

Features & Benefits

World-class Features and Benefits


Engine Controls

Factory integration of the Murphy Engine Integrated Control System (EICS™) unites the functionality of the ignition, air/fuel ratio controller and speed governor into a single engine control module.


Base Engine

Cylinder heads are designed for optimal intake air/ exhaust flow. Pyromet® exhaust valves with thermal barrier coating and Tribaloy® T400 intake valves add durability. The G855GCE and the GTA855GCE come with a 1-year/unlimited-hours warranty.


Flywheel and Flywheel Housing

SAE #1, cast iron, machined to accommodate starter mounting.


Power Take-Off (PTO)

Multiple front drive options are offered for driving the compressor cooler fan.


Air Handling

The GTA855GCE's turbocharger design delivers maximum performance and life. It includes a factory-installed heavy-duty two-stage air cleaner w/safety element.


Starting System

The standard system features a robust Delco Remy® 39MT 24-volt starter with SAE #3 mounting flanges. An air/gas starter is optional.


Electrical System

Includes a 24-volt alternator.


Lubrication

The deep, full-length, high-capacity oil pan allows for extended drain intervals. Combo full-flow and bypass oil filters reduce maintenance costs while extending service intervals.


Cooling System

A two-pump, two-loop cooling system effectively separates the aftercooler and jacket water coolant circuits to maintain lower intake manifold temperatures and provide capability for higher power ratings. Integrated coolant filters add corrosion protection for the jacket water circuit.


Exhaust System

The water-cooled manifold reduce surface and exhaust gas temperatures.


Ignition System

EICS capacitive discharge ignition with smart-coil technology provides reliable spark and individual cylinder diagnostics and knock sensing capabilities.


Air/Fuel Control

Direct-acting electronic pressure regulator assemblies controlled by engine specific calibration provides reliable emissions control.


Speed Control

Integrated electronic governor provide stable RPM control with optional input to monitor and control suction or discharge pressure.


Emissions System

Optional, customer supplied, three-way catalyst (TWC) emissions package meets federal and local emissions requirements.
 

Specifications

General Specifications
Inline 6-Cylinder, 4-Cycle, Natural Gas

Specifications GTA855GCE G855GCE
Bore 5.5 in 5.5 in
Stroke 6.0 in 6 in
Displacement 14.0 L (855 cubic in) 14.0 L (855 cubic in)
Engine Power* 286 bhp 188 bhp
Compression ratio 8.5:1 10:1
Aspiration Turbocharged and aftercooled Naturally aspirated
Exhaust Type Watercooled manifold Watercooled manifold
Weight** 2970 lb (1347 kg) 2970 lb (1347 kg)
Lube oil capacity 15 gal 15 gal
Rotation Counterclockwise Counterclockwise

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Rating

Compression Ratio

Emissions

GTA855GCE

286hp @ 1800 rpm

8.5:1

  • Catalyst Rating
  • NSPS 2011 Compliant Capable
G855GCE 188bhp @ 1800 rpm 10:1
  • Catalyst Rating
  • NSPS 2011 Compliant Capable
Efficiency
Performance

or