Cummins Tier 4 Engines for Marine | Cummins Inc.

Cummins Tier 4 Engines for Marine

 

Mariners know best, so they choose the best.

 

The productivity of your marine operation largely depends on one factor: uptime. How much you get done — and when you get it done — can make or break your success. You need reliable power that not only gets the job done, but also keeps up with ever-changing emissions standards. With a combination of clean in-cylinder combustion and integrated Selective Catalytic Reduction (SCR) aftertreatment, the Cummins QSK38 and QSK60 engines meet both EPA Tier 4 Final and IMO Tier III emissions standards — without sacrificing one ounce of horsepower.

 

Find a distributor near you

 

JUMP TO: The New Standard  |  Service & Warranty

 

The clean power of Cummins Tier 4 lets you get more done.

  • Performance icon

    Built for performance

    The QSK Tier 4 Series delivers the same power as earlier models — with up to 5% fuel improvement. 

  • productivity icon

    Built for productivity

    No need for midlife / top-end overhaul. No need to change SCR bricks until a full overhaul is required. No unnecessary downtime.

  • Profitability icon

    Built for profitability  

    Reduced fluid consumption and a longer time to overhaul keep total cost of ownership low.

The New Standard

 

By adding SCR aftertreatment to our already-proven QSK series, you can invest time where it matters most: out on the water, not with a mechanic. Best of all, you won’t have to sacrifice one ounce of power.

Cummins QSK60 Marine Engine

QSK60

The base of the QSK60 uses components from the proven K19, K38 and K50 engines. A new steel piston with a PVD-coated top ring and a nitride-coated second ring provides excellent durability, withstands higher temperatures and meets stringent emission norms. 

The easy-to-install QSK60 aftertreatment eliminates midlife overhauls, delays component change-out until full overhaul and supports 500+ hours of operation before a fuel filter change is needed. The upgrade also provides: 

  • Lower Tier 4 engine and aftertreatment initial cost
  • Better overall total fluid consumption
  • Lower total cost of ownership 
Cummins QSK38 Marine Engine

QSK38

Also built using tried and tested components from our K19, K38 and K50 engines, the QSK38 features an updated cast-iron, ductile single-piece piston with nitride-coated rings and a hardened cylinder liner — for reliable power that matches previous models and keeps you compliant. 

The easy-to-install QSK38 aftertreatment eliminates midlife overhauls, delays component change-out until full overhaul and supports 500+ hours of operation before a fuel filter change is needed. The upgrade also provides:

  • Improved fuel consumption
  • Lower total cost of ownership 
  • Automatic catalyst health management without intervention

Local presence. Global reach.

Through a global network of 500 distributor and 7,500 dealer locations, our far-reaching presence guarantees a face-to-face interaction no matter where you are. Our engines and aftertreatment systems come with a full warranty backed by the power of our service network, ensuring fast access to support and engineering help when you need it.

 

Cummins is here to help