Engines | CPAK 6BTA5.9 | Cummins Inc.

CPAK 6BTA5.9

Power

180 hp 134 kW

Torque

465 lb-ft 630 N•m

Certification

Non-certified

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK 6BTA5.9

Features & Benefits

  • Reliability - Proven engine design utilised in a wide range of applications, backed by Cummins’ unmatched warranty and service network.
  • Air cleaner - Heavy duty industrial air cleaner, with safety element and restriction indicators included.
  • Baserail mounting - Heavy section base frame with option of extended rails for pump mounting.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly. Sucker or blower fan arrangements are available, with radiator shroud and full guarding package included as standard.
  • Exhaust - Integral industrial class exhaust silencer with rain cap.
  • Instrument panel - Isolated inner panel with outer protective box, incorporating engine speed, oil pressure and coolant temperature gauges as standard. Irrigation pump pressure gauges options also available.
Specifications
Non-certified  engine Power rating Rated speed Peak torque Piston displacement
6BTA5.9 180 hp
132 kw
2500 RPM 465 lb-ft
630 Nm
359 cu in
5.9 L

 



To access our complete brochure library, click here.
Efficiency
Performance

or