Engines | CPAK QSF2.8 Stage IIIA | Cummins Inc.

CPAK QSF2.8 Stage IIIA

Power

58 - 72 hp 43 - 54 kW

Torque

137 - 199 lb-ft 186 - 270 N•m

Certification

Tier 3 / Stage IIIA

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSF2.8 (Tier III)

Features & Benefits

  • Exceptional power density - 46 to 72 hp Power Unit with unmatched power density, reliability and fuel economy.
  • Cummins latest technology - Combines a Cummins global engine platform with latest technology and a locally designed and manufactured Power Unit solution to suit Asia Pacific conditions.
  • Application flexibility - Provides the power to transform across a broad range of applications including agricultural and construction equipment, materials handling machinery, and water pumps.
  • Extreme environment capability - Heavy-duty industrial cooling packages rated to operate continuously in ambient temperatures in excess of 50 degrees Celsius.
  • Compact footprint and robust load handling
    • Heavy section structural steel base rails
    • Heavy-duty dual element air cleaners with restriction indicators
    • Industrial mufflers
Specifications
Tier III engine Displacement Power
QSF2.8 NA 2.8 liters 58 hp
43 kW
QSF2.8 T 2.8 liters 72 hp
54 kW


To access our complete brochure library, click here.
Efficiency
Performance

or