Engines | KTA19 CCEC | Cummins Inc.

KTA19 CCEC for Marine

Power

500 - 700 hp 373 - 522 kW

Torque

lb-ft 0 N•m

Certification

IMO Tier I

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Marine
Marine - Propulsion Engines
Marine - Auxiliary Engines
Marine - Recreational

373-522 kW | 500-700 hp

  • Suitable for small workboats and fishing vessels that do not require type approval, custom options or complex packaging
  • Only available as a fixed specification featuring HX cooling with IMO emissions certification from China Classification Society (CCS)
  • Covered by a comprehensive one year warranty and backed by Cummins global service network
  • All parts are available to order from the Cummins Regional Parts Distribution Centers
  • The CCEC product line is not available for sale in all areas. Contact your local Cummins representative for additional information on pricing, availability, appropriate applications and service
  • Built at Chongqing Cummins Engine Company (CCEC) in Chongqing, China

Features & Benefits

Engine Design – Rugged in-line six cylinder designed for continuous duty operation and long life. Metric O-ring seals and edge molded gaskets eliminate fuel leaks. Full power take-off available from front of crankshaft. Aluminum single-piece piston design with hardened liners and nitride coated rings for exception durability

Fuel System – Dependable Cummins PT fuel system for precise engine fueling. Step Timing Control (STC) allows for smooth engine acceleration under load. Premium fuel injectors utilize ceramic components for increased durability

Cooling System – Engine mounted heat exchanger system available. Spin-on Cummins water treatment filters for protection against cooling system corrosion

Exhaust System – Water cooled exhaust manifold reduces emissions and cools engine surface temperatures

Air System –Cummins turbocharger optimized for marine applications. Mass flow pump aftercooling for efficient operation and optimized performance

Lubrication System – Marine grade steel or cast aluminum lube oil pan (37 L [9.7 gal]). Cummins spin-on oil filters available for simplified service

Electrical System – 24 volt standard electrical system

Certifications – Complies with IMO emissions regulations, certified by China Classification Society (CCS)

Specifications

Configuration

In-line, 6 cylinder, 4-stroke diesel

Aspiration

Turbocharged / Aftercooled

Displacement

19 L (1150 in3)

Bore & Stroke

159 X 159 mm (6.25 X 6.25 in)

Rotation

Counterclockwise facing flywheel

Fuel System

Pressure Time (PT)


Product Dimensions and Weight

 

 

Overall Length

mm (in)

2161.5

(85)

Length of Block

mm (in)

1200

(47.5)

Overall Width

mm (in)

965

(38)

Overall Height

mm (in)

1760.5

(69.5)

Overall Weight

kg (lb)

2073

(4570)

Dimensions may vary based on selected engine configuration.

 

 



To access our complete brochure library, click here.
Ratings

Commercial and Recreational Marine Propulsion Engines (Variable Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

KT19-M CCEC

317

431

425

1800

Continuous

IMO 1

KTA19-M CCEC

373

507

500

1800

Continuous

IMO 1

K19-M CCEC

373

507

500

1800

Continuous

IMO 2

KTA19-M3 CCEC

447

608

600

1800

Continuous

IMO 1 | IMO 2

 

Marine Auxiliary Engines (Fixed Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

KTA19-DM1 CCEC

358

487

480

1500 (50 Hz)

Prime Power

IMO 2

KTA19-DM CCEC

392

532

525

1800 (60 Hz)

Prime Power

IMO 1

 

For more on marine emissions information, click here.



Efficiency
Performance

or