Engines | QSK19 Well Servicing Applications | Cummins Inc.

QSK19 Well Servicing Applications

Power

675 - 800 hp 503 - 597 kW

Torque

2200 - 2275 lb-ft 2983 - 3084 N•m

Certification

Tier 3 / Stage IIIA, EPA Tier 3, EU Stage III

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Oil and Gas Engines
Well Servicing
QSK19 engine for Well Servicing applications

In demanding oil and gas applications, dependability is everything. That’s where the superior uptime and productivity of the QSK19 makes the difference. Dependability makes the new QSK19 the right engine choice. Every time.

Its inline-6 configuration offers up to 800 horsepower (597 kilowatts), an excellent lightweight choice for high load factors. With full-authority electronic controls that provide complete engine monitoring, automatic adjustment for peak performance and fuel efficiency, plus full diagnostics and prognostics.

Specifications

Inline-6, 4-Cycle, Diesel Engine
 

Bore 6.25 in (159 mm)
Stroke 6.25 in (159 mm)
Displacement 19 L (1159 cubic in)
Engine Power* 675-800 hp (503-597 kW)
Aspiration Turbocharged/Charge Air Cooled
Frac Rig Weight** 4534 lb (2057 kg)
Coolant Capacity 44 US qt (41.6 L)
Lube Oil Capacity 80 US qt (75.7 L)
Rotation Clockwise (viewed from the front of the engine)

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Advertised Power BHP (kW) Peak Torque lb-ft (Nm) Emissions Certification Level
QSK19 800 (597) @ 2100 rpm 2275 (3084) @ 1500 rpm Tier 2
QSK19 760 (567) @ 2100 rpm 2275 (3084) @ 1500 rpm Tier 2
QSK19 604 (450) @ 1800 rpm 2227 (3019) @ 1300 rpm Non-Certified
Efficiency
Performance

or