Wet Disc Brakes | Cummins Inc.

Wet Disc Brakes

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Empty Container Handler
CDBS Heavy Haul
CDBS Lift Truck
CDBS Material Handling
CDBS Reach Stacker
heavy duty wet disc brake

Our heavy-duty wet disc brakes are purpose-built for improving the life and reducing the serviceability of brakes to address the increased load and stopping demands of extreme applications.

Features & Benefits

  • Multiple disc set-up
  • Ideal for high torque and heavy load capacities in extreme environments
  • Oil cooled for better heat dissipation
  • Secured in a protected environment in a bath of oil, preventing rust
  • Requires less adjustment and maintenance over time (when compared to dry brakes)
  • Integrated to Axle (not unit mount)
Model Brake Diameter inches (mm) Max. Number of Friction Plates Nominal Torque Lbf-in (kn-M) Max. Actuation Pressure PSI (bar) Minimum Wheel Size inches (mm) GAWR lbs (T)
W3H 14.1 (360) 6 198,000 - 375,000 (22.3 - 42.3) 1,800 (124) 20 (508) 110,000 (50.0)
W4H 17 (432) 10 885,074 (100) 2,200 (150) 24 (610) 245,000 (111)


To access our complete brochure library, click here.