Construction Service | Cummins Inc.
Cummins Service Van
Cummins is here to support you

Our service team is here to keep your project running on time and on budget. Through our specialist workshops or dedicated on-site technicians we aim to provide high-quality service including:

  • Engine replacements
  • Overhauls
  • Repairs and maintenance
  • Troubleshooting
  • Service agreements
  • Delivering total cost of ownership

Using the best tools with the most advanced technology our highly skilled service technicians are training to help our customers to deliver high equipment uptime as well as working with you to identify opportunities to improve product performance and offer the best total cost of ownership.

""

Service Agreements

Our aftermarket team offers comprehensive cover through their service support plans that concentrates on:

  • Delivering uptime
  • Maintaining product performance
  • Driving down the total cost of ownership

Focusing on delivering high-quality service support to our customers and working in partnership with equipment OEMs and dealers, our aftermarket team can create a service agreement to suit you.

Contact us to start discussions today
""

Connected Solutions

Connectivity is a key enabler in improving operational efficiency and reducing cost of ownership for machines on construction sites. With sites operating mixed fleets, managers need a solution that is compatible across all of their machinery.

At Cummins, we are integrating our engines’ digital capabilities into established OEM systems as well as offering our own customer focused solutions compatible with key telematics service providers.​

When combined with our comprehensive aftermarket support, Cummins Connected Solutions can positively impact the customer experience through:​

  • Boosting asset utilisation and availability​
  • Improving service response times​
  • Increasing operational efficiency and reducing running costs
Connect with us to find out more
""
Replacement Engines

Is the equipment on your busy site not performing as it should? Is the engine nearing the end of its useful life, is it low on power? Why not think about replacing the engine? Cummins replacement engine service gives you, the operator, the opportunity to keep your current equipment performing as it should. As well as providing you with a cost-effective alternative that minimises downtime.

Replacement engines offer a great opportunity for customers to maximise uptime by providing a like for like replacement that can be quickly and easily installed.

Cummins experienced aftermarket and engineering teams can deliver a complete and comprehensive replacement package that maximises the life cycle of your equipment.

Advantages of engine replacement include:

  • Latest Cummins performance specifications for improved performance and fuel economy
  • 100% Genuine Cummins parts used for highest quality and durability
  • Every engine tested before shipping
  • Low cost or no-cost uprates for newer Cummins engine technology
  • Up to five years extended warranty
  • Supported by the Cummins global service network

Extended Warranty

Performance Series
Extended Warranty for Cummins Performance Series

Cummins ENCOMPASS Extra extended warranty program for its latest F3.8, B4.5, B6.7 and L9 Performance Series engines used in construction, logging, agriculture, oil and gas, power unit and g-drive applications.

This extended warranty program provides an additional benefit, giving customers the confidence and security of extra protection at a very competitive price.

Cummins standard engine warranty is 2 years or 2,000 hours, whichever occurs first. Or, 1 year with unlimited hours if the 2,000 hours is exceeded in the first year. The ENCOMPASS Extra program provides a range of engine coverage options up to 5 years with unlimited hours (8,000 hours on the F3.8 engine). It can cover parts and labour or parts, labour and travel depending on customer needs. Additional coverage is also available for the Cummins aftertreatment to provide the same protection level as with the engine.

Contact Cummins Care for more information on extended warranty options available for your Cummins engine:

Cummins Engine
Extended Warranty for Cummins Engines (Stage IV and below)

For Cummins engines that are certified for Tier 4 Final or below, Cummins offers an Optional Extended Coverage Plans that include a variety of different options, such as:

  • Parts only
  • Parts and labour only
  • Parts, labour and travel expense for up to 5 years and various hour limits to fit your operation.

Contact Cummins Care for more information on extended warranty options available for your Cummins engine: