Generator models | C175D5B | Cummins Inc.

C175D5B

Frequency

50 Hz
Rated for kW kVA
Prime 127 159
Standby 140 175

Product Availability

Asia Pacific

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTAA5.9-G15 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

127 kW

159 kVA

Standby

140 kW

175 kVA

Contact Sales or find a Location