Generator models | C200D6E | Cummins Inc.

C200D6E

Frequency

60 Hz
Rated for kW kVA
Prime 192 240
Standby 208 260

Product Availability

Latin America
QSB7 I-Range generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

192 kW

240 kVA

Standby

208 kW

260 kVA

Contact Sales or find a Location