Generator models | C22DVT | Cummins Inc.

C22DVT

Frequency

50 Hz
Rated for kW kVA
Prime 16 20

Product Availability

Africa Middle East, Asia Pacific, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Fuel Type

Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

16 kW

20 kVA

Contact Sales or find a Location