Generator models | C500D5 | Cummins Inc.

C500D5

Frequency

50 Hz
Rated for kW kVA
Prime 364 455
Standby 400 500

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSZ13-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

364 kW

455 kVA

Standby

400 kW

500 kVA

Contact Sales or find a Location