Penguin Delivers Powerful Flex-38S Crewboat | Cummins Inc.
""
Marine

Penguin Delivers Powerful Flex-38S Crewboat

by Alan Haig-Brown

Cummins Vessel Reference #677

MV Abba cruising at 26 knots.

“The world’s fastest tripe screw Cummins KTA-38-M2 powered crewboat,” says Singapore’s Penguin Shipyard International before adding another feature, “with armour-plated bridge.”

Delivered in October 2012, Penguin’s Flex-38S series crew boat, the MV Abba is not only fast, it is good looking and versatile. With capacity for up to 90 workers in reclining seats the boat also has an 80-square-meter open deck with a 55-tonne capacity. The deck is strengthened for up to two MT per square meter.

At 38 by 7.6 meters with a molded depth of 3.65 meters this is a big boat built to Penguin Shipyard International Pte Ltd’s proprietary design. Designed for robust cargos at optimum speeds at 31.5 MT DW the MV Abba can achieve 27 knots at 100 % of MCR and then in a fuel-saving mode using an 85% MCR and the same deadweight the vessel still achieves a remarkable 26 knots.

The three resilient-mounted Cummins KTA-38-M2 engines turn fixed-pitch nickel-alum-bronze 5-blade propellers through Twin Disc MGX6690 gears with 2.93:1 reduction. Each engine is rated for 1,350 BHP at 1900 RPM. There is a single 100 HP electro-hydraulic bow-thruster. There is also an external FiFi monitor with a remote clutch and 600 cbm pump.

Auxiliary power for the MV Abba includes three Cummins 6BT5.9-DM1 engines turning Stamford UCM274G 80 kW alternators. Tankage is provided for 65,000 liters of fuel oil and 30,000 liters of fresh water. Accommodation for eight crewmembers is provided in four bunkrooms. A rescue zone is defined and a motorized workboat, with davit, is installed. The boat is also fitted with an IMO approved Sewage treatment plant to handle up to 15 crew. The SOLAS-equipped boat is classed ABS +A1 HSC +AMS “Crewboat” and meets the regulations, codes and guidelines of MARPOL, SOLAS, and IMDG.


Photo and drawing courtesy of Penguin Shipyard International

For further information:

Wee Ming Ku
Cummins Diesel Sales Corp.
8 Tanjong Penjuru
Singapore 609019
Mobile: 65 9113 5899
E-mail: [email protected]

Business Development Manager
Penguin International Limited
18 Tuas Basin Link
Singapore, 638784
Republic of Singapore
DED: 65 6865 2568
FAX: 65 6862 1087
HP: 65 9337 9158

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...