Engines | X15 Euro VI Performance Series | Cummins Inc.

X15 Euro VI Performance Series

Power

525 - 625 hp 391 - 466 kW

Torque

1850 - 2050 lb-ft 2508 - 2779 N•m

Certification

Euro VI, Euro 6

Product Availability

Asia Pacific

Applications

Heavy-duty Truck
x15 euro vi performance series

The power of versatility

The X15 performance series gives you the ultimate flexibility suitable for both manual and automated transmissions, vocational, heavy-haul and line-haul applications.

With ratings up to 625 hp and 2050 lb-ft of torque available at 1000 rpm, the Performance Series ratings are optimised for application flexibility.

The X15 Performance Series delivers more than just power and driveability. Rugged durability is ensured by the use of proven hardware while continuous improvements have resulted in reliability that provides peace of mind for truck operators. Demand nothing less than the power to perform.

Features & Benefits

EGR-free design: Meeting Euro VI emission standards.

ADEPT: A suite of advanced electronic engine-control features that interact with automated manual transmissions to enhance fuel efficiency by up to 6%.

Single Module™ aftertreatment system: A compact and lightweight system that offers increased ash capacity for industry-leading Diesel Particulate Filter maintenance intervals improved serviceability compared to modular systems.

Fleetguard fuel and lube filters: Superior holding capacity provides better protection and enables longer service intervals.

High-capacity electronic control module: This allows full integration of data inputs from all subsystems, optimising performance.

Specifications

 

Advertised horsepower 525 - 625 hp 391 - 486 kW
Peak torque 1850 - 2050 lb-ft 2508 - 2779 N·m
Governed speed 2000 rpm  
Clutch engagement torque 1000 lb-ft 1356 N·m
Number of cylinders 6  
Engine (dry) weight 1327 kg  
Aftertreatment system 85 kg  

 



To access our complete brochure library, click here.
Maintenance

 

Duty Cycle Extreme <1.2 km/L Severe 1.2-1.5 km/L Normal >1.5 km/L
Oil drain* 20,000 km / 500 hrs 30,000 km / 750 hrs 70,000 km / 750 hrs
Valvoline Premium Blue 20,000 km / 500 hrs 40,000 km / 850 hrs 80,000 km / 850 hrs
Fuel filter 40,000 km Per oil change Per oil change
DEF (Adblue) filters 200,000 km 200,000 km 200,000 km
Valvetrain adjustment 200,000 km 200,000 km 200,000 km
Breather Maintenance-free Maintenance-free Maintenance-free
DPF** >400,000 km* >640,000 km* >640,000 km*

 

 

* Use of Valvoline Premium Blue enables an additional 10,000 km in severe and normal duty cycles.

** For Valvoline Premium Blue users, the fuel filter interval matches the ODI.

** Extended DPF intervals - Maintenance lamp will illuminate when DPF maintenance is needed. Cummins recommends replacing the DPF with a Genuine Cummins DPF at the time of ash maintenance interval.

Efficiency
Performance

or