Generator models | C550D5B | Cummins Inc.

C550D5B

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550
Data Center Continuous 400 500

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSX15 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Data Center Continuous

400 kW

500 kVA

Contact Sales or find a Location