Engines | L9N Euro VI for Europe | Cummins Inc.

L9N Euro VI for Europe

Power

280 - 320 hp 209 - 239 kW

Torque

1000 lb-ft 1356 N•m

Certification

Euro VI

Product Availability

Europe

Applications

Medium-duty Truck
Transit Bus
Refuse
image of cummins l9n engine product

Moving Forward To Near Zero​

Latest design enhancements to the L9N natural gas engine have achieved close-to-zero emission levels, below that of the Euro VI standard. This leap forward is achieved while retaining the simplicity of a passive ‘fit and forget’ aftertreatment. Sharing the same engine block as the high-strength L9 diesel brings the benefit of 80 percent component commonality between the two engines. Ideally suited for bus, coach and truck applications with cleaner and quieter operation.​


Features

  • Lower carbon footprint: The L9N can operate on CNG or LNG fuel with a lower carbon footprint than diesel and is fully compatible with renewable natural gas (RNG) or biogas, offering the option of fleet decarbonization.
  • Enhanced electronic control module: This allows smart logic and faster processing speed aligned with high precision sensors and a more efficient ignition module performance.
  • Efficient combustion: Reaches the ideal stoichiometric combustion point for natural gas faster, and then maintain that more consistently across the engine operating speed.
  • Three-way catalyst (TWC): Featuring a larger catalytic surface area for more effective emissions controls and requires no AdBlue injection, cleaning or maintenance intervention.
  • Global availability: The L9N is available in versions to meet all emission regulations worldwide.


To access our complete brochure library, click here.
Efficiency
Performance

or