Generator models | C1010D5P | Cummins Inc.

C1010D5P

Frequency

50 Hz
Rated for kW kVA
Prime 1010 808
Standby 1010 808
Continuous 1010 808

Product Availability

India
C1010D5P Generator model

Frequency

50

Emission Levels

India CPCB IV+

Engine Model & Fuel Type

KTA38-G5 - Diesel

Rating

Prime

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

500 - 1000 kW/kVA

1000 - 2000 kW/kVA

Prime

1010 kW

808 kVA

Standby

1010 kW

808 kVA

Continuous

1010 kW

808 kVA