Generator models | C12D6 | Cummins Inc.

C12D6

Frequency

60 Hz
Rated for kW kVA
Prime 11 14
Standby 12 15

Product Availability

Africa Middle East, Asia Pacific, India, Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X2.5-G4 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

11 kW

14 kVA

Standby

12 kW

15 kVA

Contact Sales or find a Location