Generator models | C220D5 | Cummins Inc.

C220D5

Frequency

50 Hz
Rated for kW kVA
Prime 160 200
Standby 176 220
Continuous 131 164

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6CTAA8.3-G1 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

160 kW

200 kVA

Standby

176 kW

220 kVA

Continuous

131 kW

164 kVA

Contact Sales or find a Location