Generator models | C2500D5A | Cummins Inc.

C2500D5A

Frequency

50 Hz
Rated for kW kVA
Prime 1800 2250
Standby 2000 2500
Data Center Continuous 1800 2250

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-G8 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

1800 kW

2250 kVA

Standby

2000 kW

2500 kVA

Data Center Continuous

1800 kW

2250 kVA

Contact Sales or find a Location