Generator models | C250D6B | Cummins Inc.

C250D6B

Frequency

60 Hz
Rated for kW kVA
Prime 225 282
Standby 250 313

Product Availability

Africa Middle East, Asia Pacific, Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6LTAA9.5-G3 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

225 kW

282 kVA

Standby

250 kW

313 kVA

Contact Sales or find a Location