Generator models | C550N6 | Cummins Inc.

C550N6

Frequency

60 Hz
Rated for kW kVA
Standby 550 688

Product Availability

North America
Cummins GTA38E Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

GTA38E - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Standby

550 kW

688 kVA

Contact Sales or find a Location