Generators | Cummins Standard Diesel Generators | Cummins Inc.

Cummins Standard Diesel Generators

Frequency

50, 60 Hz

Certification

EPA Tier 4

Product Availability

North America

Applications

Commercial Mobile
cummins commercial standard diesel generator

The Cummins Standard Diesel Series of generators are designed for tough commercial applications that do not require a housed product. They offer exceptional value with features to match, including smooth operation, increased cooling efficiency, and low harmonic distortion. All standard diesel generators operate at low speed for long life, and can be used in both open and compartment-type applications.

Features & Benefits


Specifications
  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions*
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
  • Warranty

*Does not apply to 20 HDKDB



To access our complete brochure library, click here.