L8.9 I-Range

This Cummins commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby and Prime Power.

Frequency

50 Hz
Rated for kW kVA
Prime 200 250
Standby 220 275

Certification

Non-Regulated

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Standby Power
Prime Power
Cummins L8.9 Generator

Features & Benefits

  • Robust and reliable heavy-duty mechanical engine with proven performance 
  • Alternator - Superior efficiency with H class insulation
  • Cooling system with higher ambient capability
  • Integrated fuel tank for uninterrupted operations
  • 4-point lifting
  • Advanced microprocessor-based controller
  • Unique enclosure design with enhanced system performance
Specifications
Engine 4-cycle, in line, turbocharged, charge air-cooled
Bore 114 mm (4.5 in.)
Stroke 145 mm (5.7 in.)
Displacement 8.8 liter (543 in3)
Cylinder Block Cast Iron, 6 cylinder
Battery capacity 100 AH
Battery charging Alternator 70 amps
Starting Voltage 24 Volt, negative ground
Fuel system Direct Injection
Fuel Filter Spin-on fuel filters with water separator, StrataPoreTM, extended life
Air cleaner type Medium-duty, dry replaceable element, OptiAirTM technology, 2-stage air filters
Lube oil filter type(s) Spin-on full flow filter, StrataPore technology, extended life
Standard cooling system 112°F (50°C) ambient radiator for L8.9 powered sets

 



To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA