G-Drive Engines | GTA8.3 Lean Burn Gas Series | Cummins Inc.

GTA8.3 Lean Burn Gas Series

Frequency

60, 50 Hz

Fuel Type

Gas
Rated for kW kVA
Standby 85 - 171 107 - 214

Certification

Non-Regulated

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

G-Drive - Rental
G-Drive - Prime
G-Drive - Movie Site
G-Drive - Crushing / Mining
G-Drive - Oil and Gas
G-Drive - Standby
GTA8.3 Lean Burn Gas Series G-Drive Engine

Much like the GTA5.9 Gas Series, these light GTA8.3 spark ignited engines deliver world-class durability and reliability. Offering designs in both standby and continuous applications, these engines are fully integrated to meet your power needs. Our continuous gas engines guarantee continuous run time, while our standby engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements. While the GTA8.3 Gas Series offers the flexibility to run on fuels between 33MN (methane number) and natural gas including well-head gas and non-standard fuels, it also offers the ability to run down to 800 BTU/ft^3.

Features & Benefits

Turbocharger: Cummins Turbo Technologies Turbocharger for increased power and fuel economy.

Applications: Integrated designs in both standby and continuous applications.

Ignition System: Integral electronic ignition system provides the mechanically driven, Altronic III system or the upgraded option of the new, electronically driven, Altronic CD1.

Fuel System: Impco Carburator and Maxitrol Regulator fuel system components provide stable operation and fuel tracking.

Service and Support: Gas G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service network.

Generator Model Hz Standby kVA / kW RPM Fuel Type Certification
GTA8.3 60 214 / 171 1800 Gas Non-Regulated
GTA8.3 60 150 / 120 1800 Gas Non-Regulated
GTA8.3 50 107 / 85 1500 Gas Non-Regulated

No Emissions Compliance 

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.

For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.



To access our complete brochure library, click here.