G-Drive Engines | L8.9 Mechanical Engine | Cummins Inc.

L8.9 Mechanical Engine

Frequency

50 Hz

Fuel Type

Diesel
Rated for kW kVA
Prime 200 250
Standby 220 275

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America

Applications

G-Drive - Standby
G-Drive - Prime
L8.9 Engine

Cummins L mechanical engines are built to deliver heavy-duty performance in every piece of machinery. The L8.9 engine has established an unrivalled reputation for reliability, incorporating features designed to maximise engine integration within OEM installation. The L8.9 features indirect fuel injection, resulting in cleaner, quieter and more fuel-efficient performance. With a highly compact 6-cylinder envelope and extremely low heat rejection, the engine offers a high degree of installation flexibility.

Features & Benefits

Inline Fuel Injection: Inline-type Bosch pump operates at high injection pressures for cleaner combustion and lower emissions.

Holset HX40 Wastegated Turbo: Wastegated design optimizes transient response.

Integrated Block Design: Integrated fluid circuits replace hoses and eliminate potential leaks.

24-Valve Cylinder Head: Four valves per cylinder for increased power with faster response and fuel economy.

Coolpac Integrated Design: Products are supplied complete with cooling package and air cleaner kit for a complete power package. Each component has been specifically developed and rigorously tested for G-Drive products, ensuring high performance, durability, and reliability.

Service and Support: G-Drive products are backed by an uncompromising level of technical support and after sales service, delivered through a world class service.

Generator Model Engine Model Hz Prime kVA / kW Standby kVA / kW RPM Fuel Type Certification Spec Sheet
6LTAA8.9-G4 50 250 / 200 275 / 220 1500 Diesel Non-Regulated Spec Sheet

To protect public health and conserve our planet's natural resources, legislation from the U.S. Environmental Protection Agency (EPA) and regulatory agencies in the European Union (EU) has, for the past decade, required that pollutants produced by diesel engines - such as nitrogen oxides (NOx), hydrocarbons (HC) and particulate matter (PM) - be reduced.

Throughout this time, Cummins Inc. has been at the forefront of the move to meet these new standards, becoming:

  • the first manufacturer to introduce EPA Tier-2 and Tier-3 products to the market - ahead of the regulatory deadline.
  • the first manufacturer to introduce EU Stage IIIA compliant generator-drive diesel engines to Europe.
  • the leader in innovative emissions solutions that focus on in-cylinder design improvements and advanced after-treatment solutions to eliminate most of the NOx, HC and PM to meet EU Stage IIIA and EPA Tier 4 emission requirements.

Cummins Power Generation provides the best warranty and extended warranty plan in the industry. You can expect Cummins Power Generation and its authorized warranty locations to:

  • Stand behind Cummins Power Generation products.
  • Repair all failures that are a result of defects in materials or factory workmanship by Cummins Power Generation, or arrange for OEM warranty service if component is from another manufacturer.
  • Provide the benefit of the coverage immediately.
  • Treat all customers fairly and consistently.
  • For specific information regarding your warranty, or for more information regarding our warranties contact your nearest distributor.


To access our complete brochure library, click here.