Generators | C1750D6E / C2000D6E Centum™ Series Generators | Cummins Inc.

C1750D6E / C2000D6E Centum Series

consulting specifying engineer magazine award logo

Centum™ Series generators represent a significant shift in the Cummins approach to power system design, offering next level flexibility, efficiency and sustainability. 

Frequency

60 Hz
Rated for kW kVA
Standby 1750 - 2000 2188 - 2500
Data Center Continuous 1600 - 1825 2000 - 2281

Certification

EPA Tier 2

Product Availability

North America, Latin America

Applications

Standby Power
Data Centers
Mission Critical
Healthcare
Water Treatment
Commercial Industrial Generators
Agriculture
Centum generator
 
 

 

 

Industries

Mission-Critical Industrial
Healthcare Hospitals, Nursing Homes, Care Facilities
Data Centers Regional Data Centers, EDGE DCS
Manufacturing High Tech Semiconductor, Pharmaceutical, Food, Construction material
Commercial Hotels & Resorts, Offices, Retail Parks, Skyscrapers, Residential, Airports, Distribution centers
Infrastructure Wastewater Treatment Plants, Government Buildings
Public Utilities  


Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining Centum C1750D6E and C2000D6E. Cummins engineers will help you every step of the way — from start to finish. You get best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,000 dealer locations and 500 parts distribution facilities in over 190 countries spread across 6 continents.


The complete power package

There’s a reason that power systems from Cummins are deployed for vital applications at some of the biggest and best-known companies and institutions in the world. Only Cummins manufactures and assembles all of the key components of our power systems. Because of this, we’re able to exert the highest levels of design and performance control — resulting in a much more reliable, integrated system than any other provider in the industry. This approach reduces your system complexity and installation time while delivering maximum reliability.

Cummins innovative and comprehensive power solutions go beyond generating power. Our integrated power systems enable seamless transfer of power sources and remote monitoring from wherever you are.

Specifications
  • Power density and flexibility - Your power system can be configured specifically for your application, ensuring that you get the exact power you specify.
  • Robust transient performance - Recover from large load swings quickly, leading to less power disruption and a more stable power supply for consistent, predictable operations.
  • Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability and class H insulation.
  • G3 Capable - For ISO8528-5 please consult factory.
  • Sustainable alternative fuel capability - Approved for use with paraffinic fuels (EN15940), including Hydrotreated vegetable oil which has a very low life cycle carbon emission.
  • Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.
  • Control System - The PowerCommand® digitalcontrol is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm, and status message display, AmpSentryTM protective relay, output metering and auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard and enhanced integral set-mounted radiator systems, designed, and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • NFPA - SNFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Industry leading 3-year warranty - Backed by a standard three-year warranty and worldwide distributor network.
  • EPA Tier 2/Tier 4 compliance and certification options - Can meet standards for Tier 2 up to Tier 4. Cummins is the only standby generator set manufacturer capable of shipping a complete Tier 4-compliant solution directly from the factory.
  • Sustainable alternative fuel capability - As part of the Cummins dual commitment to decarbonization and emissions reduction, the Centum Series C1750D6E/C11201500D6E is approved for use with paraffinic fuels (EN15940), including hydrotreated vegetable oil (HVO), which offers the potential to reduce greenhouse gas (GHG) emissions by 40-90% over the total lifecycle of the generator set without sacrificing performance.
     

 

 



To access our complete brochure library, click here.