Onan P4500i Inverter Portable Generator

Designed to go wherever you do, the 4500i portable generator brings together efficiency, durability and performance, backed by the Cummins 24/7 support network to ensure that you’ll always have power for when you need it most.

Frequency

60 Hz

Certification

CARB

Product Availability

North America

Applications

Portable Generators
Onan P4500i Inverter Portable Generator
Specifications
  • Operates at a noise level as low as 52 dBA
  • 3.4 gallon fuel tank that runs 18 hours at 25% load
  • Telescoping handle and wheels for easy transportation
  • Dependable 7.3 HP 224cc OHV 4-Stroke engine
  • Push button and remote start with pull cord backup
  • RV and camper ready with 30A TT-30R outlet
  • Two 5V USB ports for charging sensitive electronics such as phones or tablets
  • Parallel capable with another P4500 inverter generator to reach 50A of power
  • LED display with precise readings such as fuel level, power output, remaining run time, voltage and lifetime run hours


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.