Generators | 6CTAA8.3 | Cummins Inc.

6CTAA8.3 for Commercial Industrial

Frequency

50, 60 Hz
Rated for kW kVA
Prime 160 - 205 25 - 256
Standby 176 - 225 220 - 281
Continuous 151 189

Certification

EPA Tier 1, TA Luft 4g, 4g TA Luft

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
6ctaa8.3
Specifications
  • Cummins® heavy-duty engine - Rugged 4-cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Enclosures - Optional weather protective and sound attenuated enclosures are available.
  • Fuel tanks - Dual wall sub-base fuel tanks and in-skid day tanks are also offered.
  • NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
  • Warranty


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

192 kW

240 kVA

Standby

208 kW

260 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

205 kW

256 kVA

Standby

225 kW

281 kVA