Generator models | C1000D6EB | Cummins Inc.

C1000D6EB

Frequency

60 Hz
Rated for kW kVA
Prime 909 1136
Standby 1000 1250
Data Center Continuous 909 1136

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America
S17 Generator Model

Frequency

60

Engine Model & Fuel Type

S17 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Prime

909 kW

1136 kVA

Standby

1000 kW

1250 kVA

Data Center Continuous

909 kW

1136 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

800 kW

1000 kVA

Standby

880 kW

1100 kVA

Connect with us