Generator models | C110D6 | Cummins Inc.

C110D6

Frequency

60 Hz
Rated for kW kVA
Prime 102 128
Standby 112 140
Continuous 60 75

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
6bt5.9 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G6 - Diesel

Rating

Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

102 kW

128 kVA

Standby

112 kW

140 kVA

Continuous

60 kW

75 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

91 kW

114 kVA

Standby

100 kW

125 kVA

Contact Sales or find a Location