Generator models | C2000N6CD | Cummins Inc.

C2000N6CD

Frequency

60 Hz

Rating

> 2000 kW/kVA

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
Cummins HSK78G Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

HSK78G - Lean Burn Gas

Rating

Continuous

Product Type

60Hz Lean Burn Gas

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Continuous

2000 kW

2500 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Lean Burn Gas

Frequency (Hz)

60

Fuel Type

Lean Burn Gas

Frequency (Hz)

50

Fuel Type

Lean Burn Gas

Frequency (Hz)

60

Fuel Type

Lean Burn Gas

Frequency (Hz)

50

Fuel Type

Lean Burn Gas

Contact Sales or find a Location