Generator models | C20D6 | Cummins Inc.

C20D6

Frequency

60 Hz
Rated for kW kVA
Prime 18.2 22.8
Standby 20 25

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America
small business standby generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

V2203M - Diesel

Rating

Prime

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

18.2 kW

22.8 kVA

Standby

20 kW

25 kVA

Contact Sales or find a Location