Generator models | C220D5I | Cummins Inc.

C220D5I

Frequency

50 Hz
Rated for kW kVA
Prime 160 200
Standby 176 220

Product Availability

Africa Middle East, Asia Pacific, Latin America
QSB7 I-Range generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G18 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

160 kW

200 kVA

Standby

176 kW

220 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

128 kW

160 kVA

Standby

140 kW

175 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

160 kW

200 kVA

Standby

175 kW

219 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

144 kW

180 kVA

Standby

160 kW

200 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

182 kW

227 kVA

Standby

200 kW

250 kVA

Contact Sales or find a Location