Generator models | C300D2RE | Cummins Inc.

C300D2RE

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 240 300
Standby 264 330
Continuous 199 249

Product Availability

Latin America
QSL9-G7

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Continuous

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Continuous

199 kW

249 kVA

Contact Sales or find a Location