Generator models | C330D5I | Cummins Inc.

C330D5I

Frequency

50 Hz
Rated for kW kVA
Prime 240 300
Standby 264 330

Product Availability

Africa Middle East, Asia Pacific, Latin America
QSL9 I-Range generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

252 kW

315 kVA

Standby

280 kW

350 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

225 kW

281 kVA

Standby

250 kW

312 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

270 kW

338 kVA

Standby

300 kW

375 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

216 kW

270 kVA

Standby

240 kW

300 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

248 kW

310 kVA

Standby

275 kW

344 kVA

Contact Sales or find a Location