Generator models | C33D5Q | Cummins Inc.

C33D5Q

Frequency

50 Hz
Rated for kW kVA
Prime 24 30
Standby 26.4 33

Product Availability

Europe
x3.3 q range generator

Frequency

50

Emission Levels

Not Applicable

Engine Model & Fuel Type

X3.3-G1 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

24 kW

30 kVA

Standby

26.4 kW

33 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

28 kW

35 kVA

Standby

30 kW

38 kVA

Contact Sales or find a Location