Generator models | C36N6 | Cummins Inc.

C36N6

Frequency

60 Hz
Rated for kW kVA
Standby 36 45

Product Availability

Latin America, North America
qsj2.4g generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSJ2.4 - Natural Gas

QSJ2.4 - Propane

Rating

Standby

Product Type

Residential & Light Commercial

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Standby

36 kW

45 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

30 kW

38 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

20 kW

25 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

40 kW

50 kVA

Frequency (Hz)

60

Fuel Type

Propane

Standby

25 kW

31 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Frequency (Hz)

60

Fuel Type

Natural Gas/Propane

Contact Sales or find a Location