Generator models | C400D6 | Cummins Inc.

C400D6

Frequency

60 Hz
Rated for kW kVA
Prime 365 456
Standby 400 500

Product Availability

Africa Middle East, Asia Pacific, Latin America
nta855

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

NTA855-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

365 kW

456 kVA

Standby

400 kW

500 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

288 kW

360 kVA

Standby

320 kW

400 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

328 kW

410 kVA

Standby

360 kW

450 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

320 kW

400 kVA

Standby

350 kW

438 kVA

Contact Sales or find a Location