Generator models | C450D5Q | Cummins Inc.

C450D5Q

Frequency

50 Hz
Rated for kW kVA
Prime 327 409
Standby 360 450

Product Availability

Europe
Cummins QSG12 Generator

Frequency

50

Emission Levels

Not Applicable

Engine Model & Fuel Type

QSG12-G4 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Prime

327 kW

409 kVA

Standby

360 kW

450 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

288 kW

360 kVA

Standby

320 kW

400 kVA

Contact Sales or find a Location