Generator models | C80D6C | Cummins Inc.

C80D6C

Frequency

60 Hz

Product Availability

North America
QSB5 generator

Frequency

60

Emission Levels

U.S. EPA, Nonroad (Portable) Application; U.S. EPA

Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSB5 - Diesel

Rating

Standby

Prime

Product Type

Generator Set

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

90 kW

113 kVA

Standby

100 kW

125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

72 kW

90 kVA

Standby

80 kW

100 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

113 kW

141 kVA

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

54 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

45 kW

56 kVA

Standby

50 kW

63 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location