Generators | GTA28E | Cummins Inc.

GTA28E for Commercial Industrial

Frequency

60 Hz
Rated for kW kVA
Standby 400 - 500 500 - 625

Certification

EPA SI NSPS Certified, EPA SI NSPS Compliant Capable

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
Cummins GTA28E Generator
Specifications
  • Cummins Heavy-Duty Engine - Rugged 4-cycle industrial spark-ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor-starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing short-circuit capability, and class H insulation. The alternator electrical insulation system is UL1446 Recognized.
  • Control Systems - The PowerCommand® electronic control is standard equipment and provides total genset system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, output metering, and autoshutdown at fault detection. PowerCommand® control is Listed to UL508.
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - C450N6 and C500N6B Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PowerCommand® control is UL508 Listed.
  • Warranty


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

500 kW

625 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

400 kW

500 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

450 kW

562 kVA