Generators | NTAA855 | Cummins Inc.

NTAA855 for Commercial Industrial

Frequency

50 Hz
Rated for kW kVA
Prime 320 400
Standby 352 440

Certification

N/A

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Industrial Generators
ntaa855
Specifications
  • Engine: Cummins NT855 series engine.
  • Type:Four-stroke, water cooled, turbocharged and air-to-air aftercooled.
  • Structure:Cast steel crankshaft, connecting rod, cast iron cylinder block. Cooling system:Built-in water circulating pump and thermostat improves working efficiency of engine.
  • Filter:Cummins Fleetguard series high-precision filter.
  • Alternator: Stamford HC series alternator.
  • Type:Revolving magnetic field, single bearing, 4 pole, brushless, drip proof structure, in accordance with GB755, BS5000, and IEC34-1.
  • Stator:Taper slot structure, 2/3 pitch windings, effectively suppressing waveform distortion of third harmonic current and output voltage under non-linear load.
  • Rotor:Flexible driving disc connected to engine directly, perfect damper winding reduces parallel oscillation.
  • Cooling system:Directly drive centrifugal blower fan.
  • Control System: PowerCommand® control system based on microprocessor.
  • Short-Circuit Protection: Schneider breaker, AmpSentryTM patent protection, PowerCommand® controller.
  • Base Frame: Bolted steel base frame with A/V mounting, complex seismic structure and bottom oil tank.
  • Radiator: Standard genset mounted radiator.
  • Standard Accessories: Exhaust elbow, exhaust bellows, exhaust silencer, etc.
  • Warranty


To access our complete brochure library, click here.