Generators | QSK50 XPI Series | Cummins Inc.

QSK50 XPI Series

This EPA T2 Emissions certified  generator set range offers class leading power density, providing optimum performance, reliability and versatility for many different applications.

Frequency

50 Hz
Rated for kW kVA
Prime 1360 - 1875 1500 - 2000
Standby 1500 - 1600 1875 - 2250
Data Center Continuous 1360 - 1875 1500 - 1700

Certification

EPA Tier 2

Product Availability

Europe, Asia Pacific

Applications

Commercial Industrial Generators
Standby Power
Data Centers
Healthcare
Mission Critical
Water Treatment

Industries

Mission-Critical Industrial
Healthcare Hospitals, Nursing Homes, Care Facilities
Data Centers Reginal Data Centers,EDGE DCS
Manufacturing High Tech Semiconductor, pharmaceutical, food, construction material
Commercial Hotels & Resorts, Offices, Retail Parks, Skyscrapers, Resitential, Airports, Distribution centres
Heavy Industries  
Residential  

 

 

Specifications
Ratings Standby, Data Center Continuous only for 2000KVA and 1875KVA.
Voltage, Frequency 50Hz. LV: 380V, 400V, 415V for all power nodes. HV: 10.5kV-11KV for all power nodes.
Application Standby: ISO 8528 70% 200h
Cooling System LAT 45C @ 0.3 inch H2O for 2250KVA .LAT [email protected] inch H2O for 2000KVA and 1875KVA.
CE CE, UKCA, AS3000
Transient, Steady Performance Meets ISO8528 G3 @PF1.0, 2000KVA and 1875KVA meet 0-50% PRP transient G3@PF1.
Alternator Class H Inaulation, S7, S9
Altitude, Derate 1000m No Derate @40C, 200m No Derate @50C

 



To access our complete brochure library, click here.
Connect with us